HUBBELL
WBP_HI607AA_PRODIMAGE
WBP_HI607AA_PRODIMAGE
WBP_HICH_HI6XXAE_app-1_PRODIMAGE
WBP_HICH_HI6XXAE_app-2_PRODIMAGE
+1
WBP_HICH_HI6XXAE_app_PRODIMAGE

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 20' Length

Brand:

Hubbell Premise Wiring

Catalog ID:

HI620AA

HI-IMPACT Patch Cord, Standard Cat 6 RJ-45 to Standard Cat 6 RJ-45, 20' Length

Standard Product

Product details

General

Attenuation

.1dB

Catalog Number

HI620AA

Connector Type

Hi-Impact Cat 6 RJ45 to Standard RJ45

EU RoHS Indicator

Yes

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Redardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620856179

Dimensions

Length

240 in

Outside Diameter

0.23

Electrical Ratings

Voltage Rating

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Logistics

Carton Quantity

10

Resources and downloads