
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HI645AA
Standard Product
Attenuation
.1dB
Catalog Number
HI645AA
Connector Type
Hi-Impact Cat 6 RJ45 to Standard RJ45
EU RoHS Indicator
Item Type
Category 6 Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Plug Type
RJ45
Temperature Rating
Per TIA
UPC
662620856223
Length
540 in
Outside Diameter
0.23
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Industry Standard(s)
Attenuation
.1dB
Temperature Rating
Per TIA
Connector Type
Hi-Impact Cat 6 RJ45 to Standard RJ45
Carton Quantity
5