HUBBELL
HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length
Image of HI650AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length
Image of HI650AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length
Image of HI650AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length
Image of HI650AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length
+1
Image of HI650AE HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length

Brand: Hubbell Premise Wiring

Catalog ID: HI650AE

HI-IMPACT Patch Cord, Cat 6 RJ-45 to Standard RJ-45, 50' Length

  • HI-IMPACT Patch Cord
  • Cat 6 RJ-45 to Standard RJ-45
  • 50' Length

Standard Product

General

Attenuation

.1dB

Catalog Number

HI650AE

Connector Type

Hi-Impact Cat 6 RJ45 Both Ends

Item Type

Category 6 Patch Cords

Material - Insulation

Flame Redardant PVC

Material - Jacket

Flame Retardant PVC

OEM Brand Name

Hubbell Premise Wiring

Plug Type

RJ45

Temperature Rating

Per TIA

UPC

662620855998

Dimensions

Length

600 in

Outside Diameter

0.23

Weight

1 lb

Conductor Related

Conductor Stranding

Stranded

Conductor Type

Copper

Number of Conductors

8-Conductor

Wire Size

#24 AWG

Certifications And Compliance

Industry Standard(s)

  • TIA-568-C.2 Category 6 Component
  • UL and cUL Listed

Operational

Attenuation

.1dB

Temperature Rating

Per TIA

Configuration

Connector Type

Hi-Impact Cat 6 RJ45 Both Ends

Logistics

Carton Quantity

5