
Brand: Hubbell Premise Wiring
Catalog ID: 110BLK100BWL
With Legs
Catalog Number
110BLK100BWL
Compatibility
Within TIA-568C.2
EU RoHS Indicator
Yes
Item Type
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
6
Number Of Rows And Columns
4
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Protection
None
Specifications
Material - Rugged high impact, flame-retardant polycarbonate
UPC
662620803968
Dimensions
9.5 in x 3.5 in x 3.3 in
Height
3.3 in
Length
9.5 in
Width
3.5 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
100-Pair
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
6
Number Of Rows And Columns
4
Carton Quantity
12