HUBBELL
Image of 110FPP4PR 110 System, Field Termination Patch Plug, 4 Pair
Discontinued

110 System, Field Termination Patch Plug, 4 Pair

Brand: Hubbell Premise Wiring

Catalog ID: 110FPP4PR

110 System, Field Termination Patch Plug, 4 Pair

  • Includes: 1 Patch Plug Base, 1 Patch Plug Cover, 1 Cable Tie
  • Directional Arrow on the Base of the Plug Provides Orientation Assistance on Connecting Blocks
  • Clear Gray Keeps Conductors Visible During and After Termination

Field Termination

General

Accessory Type

Plugs

Catalog Number

110FPP4PR

Environmental Conditions

TIA 568-C

EU RoHS Indicator

Yes

Item Type

FIELD TERM PATCH PLUG,4PR

Material

Polycarbonate

Material - Mounting Hardware

TIA 568-C

OEM Brand Name

Hubbell Premise Wiring

Series

Cat 5E

Specifications

Material - Base and Cover Polycarbonate Rated to UL 94V-0

Temperature Rating

TIA 568-C

UPC

662620835853

Electrical Ratings

Connectivity

UTP

Conductor Related

Number of Conductors

8

Wire Size

22-26 AWG

Wire Type

UTP

Certifications And Compliance

Environmental Conditions

TIA 568-C

EU RoHS Indicator

Yes

Industry Standard(s)

Verified To Meet And Exceed Category 5E ANSI/TIA/EIA-568-C.2 ConNECting Hardware SpecifICations

Operational

Temperature Rating

TIA 568-C

Logistics

Carton Quantity

25