HUBBELL
Rack Hardware, 6-110 Wall Mount Kit, Cat 6, 192-pair
Image of 6110WMK Rack Hardware, 6-110 Wall Mount Kit, Cat 6, 192-pair

Rack Hardware, 6-110 Wall Mount Kit, Cat 6, 192-pair

Brand: Hubbell Premise Wiring

Catalog ID: 6110WMK

Rack Hardware, 6-110 Wall Mount Kit, Cat 6, 192-pair

  • Wall Mount Kits are Supplied Fully Assembled with Wiring Blocks
  • Side Access Openings and Cable Tie-off Points Simplify Cable Management
  • Increased Pair Isolation on 6-110 Wiring and Connecting Blocks Provides for Superior NEXT Performance

Standard Product

General

Catalog Number

6110WMK

Compatibility

Within TIA-568C.2

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Wall Mount Kits

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

4

Number Of Rows And Columns

12

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Series

Cat 6

Specifications

  • Finish - Durable Black Powder Coat
  • Panel Material - 14 ga. Steel
  • Tower Material - 16 ga. Steel

UPC

662620838755

Dimensions

Height

6.8 in

Width

9.4 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

192-Pair W/4-Pair Connecting Blocks

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Industry Standard(s)

Verified to Meet and Exceed TIA/EIA-568-C.2-1 Category 6 Connecting Hardware Specifications

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Configuration

Number of Clips Per Row

4

Number Of Rows And Columns

12