MY LISTS
HUBBELL
Image of HPW66B16 Interconnects, Modular 66B Block, 6- pair (6x 12)

Interconnects, Modular 66B Block, 6- pair (6x 12)

Brand: Hubbell Premise Wiring

Catalog ID: HPW66B16

Interconnects, Modular 66B Block, 6- pair (6x 12)

  • Designed for Fast and Easy Termination Incoming Telephone Cables
  • Smaller Connecting Blocks Satisfy the Need for a Block Smaller than the 25-Pair
  • Stackable for Increased Plant Flexibility

Standard Product

General

Catalog Number

HPW66B16

Compatibility

Within TIA-568C.2

EU RoHS Indicator

Yes

Item Type

Material

Composite

Material - Mounting Hardware

Mounting Screws

Number of Clips Per Row

1

Number Of Rows And Columns

12

OEM Brand Name

Hubbell Premise Wiring

Operating Temperature

0 Degrees C to 75 Degree C

Protection

None

Specifications

  • Block Size (in) - 6 x 12
  • Capacity - 6-Pair

UPC

662620821153

Dimensions

Dimensions

3.9 in x 2.8 in x 1.2 in

Height

1.2 in

Length

3.9 in

Width

2.8 in

Conductor Related

Cable Specification

Per TIA-568C.2 Spec

Pairs Or Conductor

1-Pair In, 5-Pair Out

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Operational

Compatibility

Within TIA-568C.2

Operating Temperature

0 Degrees C to 75 Degree C

Configuration

Number of Clips Per Row

1

Number Of Rows And Columns

12

Logistics

Carton Quantity

100

Pallet Quantity

2000