

Brand: Hubbell Premise Wiring
Catalog ID: HPW66M150
Standard Product
Catalog Number
HPW66M150
Compatibility
Within TIA-568C.2
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
Modular 66 Cross Connect Blocks
Material
Composite
Material - Mounting Hardware
Mounting Screws
Number of Clips Per Row
1
Number Of Rows And Columns
50
OEM Brand Name
Hubbell Premise Wiring
Operating Temperature
0 Degrees C to 75 Degree C
Product Family
Modular 66M
Protection
None
Specifications
UPC
662620821139
Height
1.2 in
Weight
0.6 lb
Width
3.4 in
Cable Specification
Per TIA-568C.2 Spec
Pairs Or Conductor
1-Pair In, 1-Pair Out
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Industry Standard(s)
Compatibility
Within TIA-568C.2
Operating Temperature
0 Degrees C to 75 Degree C
Number of Clips Per Row
1
Number Of Rows And Columns
50
Carton Quantity
50
Pallet Quantity
1000