Discontinued
Patch Panel, Cat6A, 12-Port, UniversalWiring
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
HP6A12
Patch Panel, Cat6A, 12-Port, UniversalWiring.
Product details
Resources and downloads
Product details
General
Color
Black
EU RoHS Indicator
Contact Manufacturer
Number Of Ports
12
Series
Cat 6A
Style
Surface Mount
UPC
662620247205
Resources and downloads
Specifications
HP6A12 Specification Sheet