HUBBELL
Patch Panel, Jack, Unloaded, 72-Pair, 19" W X 5.25"
Image of HPJ72 Patch Panel, Jack, Unloaded, 72-Pair, 19" W X 5.25"

Patch Panel, Jack, Unloaded, 72-Pair, 19" W X 5.25"

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HPJ72

Patch Panel, Jack, Unloaded, 72-Pair,19" W X 5.25"

  • Unloaded
  • 72-Pair
  • 19" W X 5.25"

General

Catalog Number

HPJ72

EU RoHS Indicator

Contact Manufacturer

Number Of Ports

72

Series

Unloaded

UPC

662620612072

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Configuration

Number Of Ports

72

Logistics

Carton Quantity

1