Rear Cable Management Mounting Bar, 19" RackMount
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
CMBR
Brand
Hubbell Premise Wiring
Rear Cable Management Mounting Bar, 19" Rack Mount
Screws to Rear Flange of 19" Rack
Flat Plate Style Minimizes Cable Compression
Multiple Tie-Down Positions
Product details
Resources and downloads
Product details
General
EU RoHS Indicator
Yes
Type
Cable Mgmt Bars
UPC
662620290645
Logistics
Carton Quantity
1
Pallet Quantity
693
Resources and downloads
Specifications
CMBR Specification Sheet
Catalogs
Premise Wiring Catalog
Catalog Page
Download All
PREM C6 CatalogPage
PREM C5 CatalogPage
PREM C4 CatalogPage
Literature
Download All
NEXTSPEED® Category 6 Patch Cords
NEXTSPEED® Category 5e Patch Panels
NEXTSPEED® Category 6A Patch Panels