HUBBELL
Image of FCR1U3SPNA FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, TAA
Image of FCR1U3SPNA FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, TAA
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, TAA

Brand: Hubbell Premise Wiring

Catalog ID: FCR1U3SPNA

Fiber Optic, Rack Mount Panel, 1-Unit,3) FSP Panel, Unloaded, TAA.

  • 1-Unit
  • 3) FSP Panel
  • Unloaded
  • TAA.

Product details

General

Adapter Type

FSP Panel

Catalog Number

FCR1U3SPNA

Enclosure Type

Standard, NAFTA

Number Of Ports

72

Style

Unloaded

UPC

662620304151

Resources and downloads

Specifications

Sales Drawings