HUBBELL
Image of FCR2U6SPNA FCR Series Fiber Optic Rack Mount Enclosure, 2U, 6 FSP Panel, Unloaded, TAA
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 2U, 6 FSP Panel, Unloaded, TAA

Brand: Hubbell Premise Wiring

Catalog ID: FCR2U6SPNA

Fiber Optic, Rack Mount Panel, 2-Unit,6) FSP Panel, Unloaded, TAA.

  • 2-Unit
  • 6) FSP Panel
  • Unloaded
  • TAA.

General

Adapter Type

FSP Panel

Catalog Number

FCR2U6SPNA

Enclosure Type

Number Of Ports

144

Style

Unloaded

UPC

662620244495

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

144