HUBBELL
Image of FCR2U9SPNA FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, TAA
Image of FCR2U9SPNA FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, TAA
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 2U, 9 FSP Panel, Unloaded, TAA

Brand: Hubbell Premise Wiring

Catalog ID: FCR2U9SPNA

  • 2-Unit
  • 9) FSP Panel
  • Unloaded
  • TAA.

Product details

General

Adapter Type

FSP Panel

Catalog Number

FCR2U9SPNA

Enclosure Type

Standard, NAFTA

Number Of Ports

216

Style

Unloaded

UPC

662620244501

Resources and downloads

Specifications

Sales Drawings