MY LISTS
HUBBELL
Image of FCR1U3SPL FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, With Lock
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 1U, 3 FSP Panel, Unloaded, With Lock

Brand: Hubbell Premise Wiring

Catalog ID: FCR1U3SPL

Fiber Optic, Rack Mount Panel, 1-Unit, 3) FSP Panel, Unloaded, With Lock.

  • 1-Unit
  • 3) FSP Panel
  • Unloaded
  • With Lock.

Standard Product

General

Adapter Type

FSP Panel

Catalog Number

FCR1U3SPL

EU RoHS Indicator

Yes

Item Type

Number Of Ports

72

OEM Brand Name

Hubbell Premise Wiring

Style

Unloaded

UPC

662620243115

Dimensions

Thickness

0.0625

Width

11.5 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • EIA/ECA-310-G
  • TIA-569-D

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

72