HUBBELL
FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP Panel, Unloaded, NA
Image of FCR3U12SPNA FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP Panel, Unloaded, NA
Discontinued

FCR Series Fiber Optic Rack Mount Enclosure, 3U, 12 FSP Panel, Unloaded, NA

Brand: Hubbell Premise Wiring

Catalog ID: FCR3U12SPNA

Fiber Optic, Rack Mount Panel, 3-Unit,12) FSP Panel, Unloaded, NA.

  • 3-Unit
  • 12) FSP Panel
  • Unloaded
  • NA.

General

Adapter Type

FSP Panel

Catalog Number

FCR3U12SPNA

Enclosure Type

Number Of Ports

288

Style

Unloaded

UPC

662620244518

Operational

Adapter Type

FSP Panel

Configuration

Number Of Ports

288