MY LISTS
HUBBELL
Image of FTR175SP OPTIchannel Interconnection Tray, 3 FSP Adapter Panels
Discontinued

OPTIchannel Interconnection Tray, 3 FSP Adapter Panels

Brand: Hubbell Premise Wiring

Catalog ID: FTR175SP

Fiber Optic Interconnection Tray, 3 FSP Adapter Panels

  • Accepts all Standard FSP-Series Panels and OC-Series Cassettes
  • Rear Cable entry

Open Tray

General

Adapter Type

FSP Panel

Application

Cross Connect

Catalog Number

FTR175SP

Color

Black

EU RoHS Indicator

Yes

Interface

Item Type

Material

CRS

Material - Mounting Hardware

N/A

Number of Slots

3

OEM Brand Name

Hubbell Premise Wiring

Rack Units

1 RU

Style

Unloaded

Sub Brand

OptiChannel

Type

Interconnection Tray

UPC

662620836171

Dimensions

Cubic Capacity

1.3125 cu.in

Depth

12 in

Height

1.75 in

Thickness

0.0625

Width

0.0625 in

Conductor Related

Cable Entry

Rear

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

TIA 568-C

Operational

Adapter Type

FSP Panel

Configuration

Number of Slots

3