
Brand: Hubbell Premise Wiring
Catalog ID: FTR4U15SP
Unloaded, 15 LGX Cassettes
Application
Enterprise and Data Center Applications
Catalog Number
FTR4U15SP
Color
Black
Compatibility
3-Across FSP Series Panels and LGX MPO Cassettes
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Rackmount Enclosue
Number Of Ports
360
Style
Unloaded, 15 LGX Cassettes
Type
Rack Mount Enclosure
UPC
662620614793
Cubic Capacity
2425.794 cu.in
Depth
22.2 in
Height
4.9 in
Width
22.3 in
Cable Entry
Rear/Sides
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)
EU RoHS Indicator
Yes
Compatibility
3-Across FSP Series Panels and LGX MPO Cassettes
Number Of Ports
360
Carton Quantity
1