HUBBELL
OPTIchannel Splice Tray, 10", 24-Fiber, Fusion
Image of STRAY24F OPTIchannel Splice Tray, 10", 24-Fiber, Fusion

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion

Brand: Hubbell Wiring Device-Kellems

Catalog ID: STRAY24F

OPTIchannel Splice Tray, 10", 24-Fiber, Fusion.

  • 10"
  • 24-Fiber
  • Fusion

24 Splice Capacity

General

Catalog Number

STRAY24F

Color

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Stud or Wire Tie

Style

Splice Trays

Type

Splice Trays

UPC

662620802237

Dimensions

Thickness

0.03

Conductor Related

Cable Entry

Left or Right

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Compatibility

FCR, FTR, FCW, FSS, FTU4SP Series

Logistics

Carton Quantity

25

Pallet Quantity

675