HUBBELL
Fiber Splice Tray, 24-Fiber, FusionType, Yellow
Image of OFSPLKT24F Fiber Splice Tray, 24-Fiber, FusionType, Yellow
Discontinued

Fiber Splice Tray, 24-Fiber, FusionType, Yellow

Brand: Hubbell Premise Wiring

Catalog ID: OFSPLKT24F

Fiber Splice Tray, 24-Fiber, FusionType, Yellow

  • FusionType
  • Yellow

Standard Product

General

Catalog Number

OFSPLKT24F

EU RoHS Indicator

Yes

Item Type

Splice Tray

Material

Steel

OEM Brand Name

Hubbell Premise Wiring

Rack Units

1 RU

Style

Splice Trays

Type

Splice Trays

UPC

662620322612

Dimensions

Depth

1.75 in

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25