HUBBELL
WBP_FPRBRKT1_PRODIMAGE
WBP_FPRBRKT1_PRODIMAGE

Fiber Optic Cable Management Bracket

Brand:

Hubbell Premise Wiring

Catalog ID:

FPRBRKT1

OPTIchannel Cable Management Bracket.

  • Clip-On Patch Cord Cable Management Bar

Protective Cable Management Bracket

Product details

General

Catalog Number

FPRBRKT1

Compatibility

FPR3SP

EU RoHS Indicator

Yes

Item Type

Rack Mounted Enclsoures

Material - Mounting Hardware

Clip-On

OEM Brand Name

Hubbell Premise Wiring

Type

Bracket

UPC

662620809342

Dimensions

Thickness

0.125

Conductor Related

Cable Entry

Rear

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E
  • TIA-569-D

Resources and downloads