text.skipToContent text.skipToNavigation

STRAY12RFSDP

By Hubbell Premise Wiring 

Catalog ID: STRAY12RFSDP

By Hubbell Premise Wiring
Catalog ID:  STRAY12RFSDP
Fiber Splice Tray, 144F, Ribbon, Fusion, 10" Length, DP

13 Splice Capacity

Add to List

More Options

Where to Buy

Product Details

General

Compatibility FCR, FTR, FCW, FSS, FTU4SP Series
EU RoHS Indicator Yes
Item Type Fiber Splicing
Material - Mounting Hardware Stud or Wire Tie
OEM Brand Name Hubbell Premise Wiring
Type Splice Trays
UPC 662620308289

Dimensions

Thickness 0.03
Width 8.9 in

Conductor Related