HUBBELL
Image of NS621W Plate, Decorator Frame, .406" Hole, White
Discontinued

Plate, Decorator Frame, .406" Hole, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: NS621W

Plate, Decorator Frame, .406" Hole, White

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening with .406 diameter hole
  • Color and Surface Finish Match Hubbell Electrical Plates

Standard Product

General

Application

Data and Communications

Catalog Number

NS621W

Color

White

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Mounting Screws

Orientation

Vertical

Style

Adapter

UPC

883778501234

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Orientation

Vertical

Logistics

Carton Quantity

25