HUBBELL
Image of NS620LA NetSelect Products, Plate Decorator Frame, Blank, Light Almond

NetSelect Products, Plate Decorator Frame, Blank, Light Almond

Brand: Hubbell Premise Wiring

Catalog ID: NS620LA

NetSelect Products, Plate Decorator Frame, Blank, Light Almond

Decorator frames provide a stylized look for that finishing touch. This allows all devices to match. Multimedia jacks insert into frame for custom configuration. Elongated strap for better wall box mounting. High impact-resistant thermoplastic frame. UL Listed 1863 - Communication Circuit Accessory and CSA Certified.

  • Blank Any Standard Decorator Opening
  • Color and Surface Finish Match Hubbell Electrical Plates

Standard Product

General

Application

Data and Communications

Catalog Number

NS620LA

Color

Light Almond/Office White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

OEM Brand Name

Hubbell Premise Wiring

Orientation

Vertical

Specifications

Plate Material - High-impact thermoplastic (UL 94V-0)

Style

Blank

UPC

883778504044

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Orientation

Vertical

Logistics

Carton Quantity

25

Pallet Quantity

9000