WBP_ISFB15OW_PRODIMAGE
WBP_ISFB15OW_PRODIMAGE
Discontinued

StyleLine Outlet Frame, 15-Pin/Blank, Light Almond/Office White

Brand:

Hubbell Premise Wiring

Catalog ID:

ISFB15OW

Phone/Data/Multimedia, StyleLine Outlet Frame, 15-Pin/Blank, Light Almond/Office White.

1-VGA in Standard GFCI Openig

Product details

General

Application
DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin
Color
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Decorator Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number Of Ports
1
Orientation
Horizontal
Style
Unloaded
UPC
662620210391

Dimensions

Display Size
Standard Sized Product

Logistics

Carton Quantity
25

Resources and downloads