HUBBELL
Image of ISFB215W Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, White
Discontinued

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, White

Brand: Hubbell Premise Wiring

Catalog ID: ISFB215W

Plate, Decorator Frame, Decorator Frame, 2) VGA, Blank, White

  • Decorator Frame
  • Decorator Frame
  • 2) VGA
  • Blank

2-VGA in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFB215W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang HD15/9 or HDMI

Style

Unloaded

UPC

662620218632

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Ports

2

Orientation

Horizontal

Logistics

Carton Quantity

25