HUBBELL
Plate, Decorator, 1) VGA 1) Blank, Recessed, Black
Image of ISFBR15BK Plate, Decorator, 1) VGA 1) Blank, Recessed, Black
Discontinued

Plate, Decorator, 1) VGA 1) Blank, Recessed, Black

Brand: Hubbell Premise Wiring

Catalog ID: ISFBR15BK

Plate, Decorator, 1) VGA 1) Blank, Recessed, Black

  • Decorator
  • 1) VGA 1) Blank
  • Recessed
  • Black

1-VGA Recessed in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang Recessed HD15/9 or HDMI

Style

Unloaded

UPC

662620218755

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25