HUBBELL
Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Electrical Ivory
Image of ISFBR15EI Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Electrical Ivory
Discontinued

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Electrical Ivory

Brand: Hubbell Premise Wiring

Catalog ID: ISFBR15EI

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, Electrical Ivory

  • Decorator Frame
  • Decorator Frame
  • 1) VGA
  • Blank

1-VGA Recessed in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15EI

Color

Electric Ivory

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang Recessed HD15/9 or HDMI

Style

Unloaded

UPC

662620218748

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25