HUBBELL
Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, White
Image of ISFBR15W Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, White
Discontinued

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, White

Brand: Hubbell Premise Wiring

Catalog ID: ISFBR15W

Plate, Decorator Frame, Decorator Frame, 1) VGA, Blank, Recessed, White

  • Decorator Frame
  • Decorator Frame
  • 1) VGA
  • Blank

1-VGA Recessed in Standard GFCI Openig

General

Application

DHD D-Sub, VGA, 15-Pin, Serial, RS422, 9-Pin

Catalog Number

ISFBR15W

Color

White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Screw

Number Of Ports

1

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Device Type - Outlet Frames
  • Outlet Frame Type - 1-Gang Recessed HD15/9 or HDMI

Style

Unloaded

UPC

662620218700

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Ports

1

Orientation

Horizontal

Logistics

Carton Quantity

25