
Brand: Hubbell Premise Wiring
Catalog ID: NS802I
Standard Product
Application
HDMI Decorator Frame Loaded
Catalog Number
NS802I
Color
Ivory
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Number Of Ports
2
OEM Brand Name
Hubbell Premise Wiring
Specifications
Temperature Rating
Per TIA
UPC
883778503900
Connectivity
Plug-N-Play
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Number Of Ports
2
Carton Quantity
10