HUBBELL
iSTATION, Front Loading Module Frame, 2-Gang, Gray
Image of IMF2GY iSTATION, Front Loading Module Frame, 2-Gang, Gray

iSTATION, Front Loading Module Frame, 2-Gang, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMF2GY

Phone/Data/Multimedia Component, INFINe Station Modular Plate Frame, 2-Gang, Gray

  • Front Loading Module Frame
  • 2-Gang
  • Gray

Accepts All iStation Moudles 6-Units

General

Catalog Number

IMF2GY

Color

Gray

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

Cutout

iStation

EU RoHS Indicator

Yes

Item Type

iSTATION Frame

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number of Gang(s)

2-Gang

Orientation

Horizontal

Series

Accessory

Specifications

Device Type - 2-Gang Plate Frame

Style

Plate Frame

Type

iStation Frame Module

UPC

662620827391

Dimensions

Display Size

1-Unit

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

2-Gang

Orientation

Horizontal

Logistics

Carton Quantity

10