HUBBELL
iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, White
Image of IMF3W iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, White

iSTATION, Front Loading Module Frame, 3-Gang, 3-Unit, White

Brand: Hubbell Premise Wiring

Catalog ID: IMF3W

iStation Plate Module Frame, 3-Gang, 3-Unit, White

  • Front Loading Module Frame
  • 3-Gang
  • 3-Unit
  • White

General

Catalog Number

IMF3W

Color

White

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

3-Gang

UPC

662620331379

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Operational

Service

Single

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10