

Brand: Hubbell Premise Wiring
Catalog ID: IMF2BK
Accepts All iStation Moudles 6-Units
Application
Data/Fiber/Audio/Video
Catalog Number
IMF2BK
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
iStation
Item Type
iSTATION Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Snap
Number of Gang(s)
2-Gang
OEM Brand Name
Hubbell Premise Wiring
Orientation
Horizontal
Specifications
UPC
662620827414
Display Size
1-Unit
Weight
0.05 lb
Industry Standard(s)
Service
Single
Number of Gang(s)
2-Gang
Orientation
Horizontal
Carton Quantity
10