HUBBELL
iSTATION, Wallplate, IFP Style Line Cover Plate with Label Fields, Single-Gang, Light Almond/Office White
Image of IMFP2OW iSTATION, Wallplate, IFP Style Line Cover Plate with Label Fields, Single-Gang, Light Almond/Office White

iSTATION, Wallplate, IFP Style Line Cover Plate with Label Fields, Single-Gang, Light Almond/Office White

Brand: Hubbell Premise Wiring

Catalog ID: IMFP2OW

Wall Plate, 2 Gang, 2 Decorator/Style Line, with Labels, Office White

  • 2 Decorator/Style Line
  • with Labels
  • Office White

Decora Opening

General

Application

2-Gang, With labels

Catalog Number

IMFP2OW

Color

Light Almond/Office White

Construction

Construction Material - Main

Cutout

EU RoHS Indicator

Contact Manufacturer

Mounting Type

Mounting Screws

Orientation

Vertical/Horizontal Mount

Size

2-Gang

Sub Brand

iStation

Type

Decorator Frame

UPC

662620616353

Dimensions

Size

2-Gang

Thickness

0.15

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

TIA 568-C

Configuration

Orientation

Vertical/Horizontal Mount

Logistics

Carton Quantity

10