HUBBELL
Image of IMFP1D2OW iSTATION, iStation Plate Frame, 3-Gang, Decorator Opening, 3-Unit, Light Almond/Office White

iSTATION, iStation Plate Frame, 3-Gang, Decorator Opening, 3-Unit, Light Almond/Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: IMFP1D2OW

iStation Plate Frame, 3-Gang, DecoratorOpening, 3-Unit, Office White

  • iStation Plate Frame
  • 3-Gang
  • Decorator Opening
  • 3-Unit

General

Catalog Number

IMFP1D2OW

Color

Light Almond/Office White

Construction

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Material

High-Impact Thermoplastic (UL 94V-0)

Number of Gang(s)

3-Gang

UPC

662620331317

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

IFP18OW

Operational

Service

Multi

Configuration

Number of Gang(s)

3-Gang

Logistics

Carton Quantity

10