
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AMOBJ10
Unloaded Bracket for 1 Jack
Accessory Type
Jack Adapter
Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Catalog Number
AMOBJ10
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Yes
Item Type
iSTATION AMO Multimedia Boxes
Material
High-Impact Thermoplastic (UL 94V-0)
Shelves
None
UPC
662620804675
Depth
1.5 in
Height
4.8 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10