
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AMOBL10
Blank Fill in for Keystone Opening
Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Catalog Number
AMOBL10
Color
Light Almond/Office White
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Shelves
None
UPC
662620804613
Height
5.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10