
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AMOBRC10
Unloaded Bracket for Solder Type RCA
Accessory Type
RCA
Catalog Number
AMOBRC10
EU RoHS Indicator
Yes
Item Type
iSTATION AMO and OFPPL Multimedia Boxes
Material
Composite
Shelves
None
UPC
662620804682
Cubic Capacity
27.93 cu.in
Depth
1.9 in
Height
3.5 in
Width
4.2 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
10