HUBBELL
Advanced Multimedia Outlet, Bracket, SC Duplex, Multi Mode/Single Mode
Image of AMOBSCD Advanced Multimedia Outlet, Bracket, SC Duplex, Multi Mode/Single Mode

Advanced Multimedia Outlet, Bracket, SC Duplex, Multi Mode/Single Mode

Brand: Hubbell Premise Wiring

Catalog ID: AMOBSCD

Data Housing Hardware, AMO Bracket, SC Duplex, Multi Mode/Single Mode, Light Almond/Office White

Includes 1 Duplex MM/SM SC Adapter

Loaded W/SC Phosphor Bronze Fiber Adapter

General

Accessory Type

SC Duplex

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOBSCD

Color

Blue

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

Yes

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

OEM Brand Name

Hubbell Premise Wiring

Shelves

None

UPC

662620804590

Dimensions

Cubic Capacity

3.132 cu.in

Depth

0.3 in

Height

3.6 in

Width

2.9 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10