
Brand: Bryant
Catalog ID: AMOBSCD
Loaded W/SC Phosphor Bronze Fiber Adapter
Accessory Type
SC Duplex
Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Catalog Number
AMOBSCD
Color
Blue
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
Yes
Item Type
iSTATION AMO Multimedia Boxes
Material
High-Impact Thermoplastic (UL 94V-0)
Shelves
None
UPC
662620804590
Cubic Capacity
3.132 cu.in
Depth
0.3 in
Height
3.6 in
Width
2.9 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
260