WBP_AMOLCQMSBE_PRODIMAGE
WBP_AMOLCQMSBE_PRODIMAGE
Discontinued

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige

Brand:

Hubbell Premise Wiring

Catalog ID:

AMOLCQSBE

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Beige

  • Product Made From Zirconia

Loaded W/Quad LC Zirconia Fiber Adapter

Product details

General

Accessory Type
LC Quad
Application
Surface Mount Multimedia
Application - For Use On
AMO Housing
Color
Beige
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
EU RoHS Indicator
No
Item Type
iSTATION AMO Multimedia Boxes
Material
High-Impact Thermoplastic (UL 94V-0)
OEM Brand Name
Hubbell Premise Wiring
Shelves
None
UPC
662620218601

Certifications And Compliance

Industry Standard(s)
  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity
10