HUBBELL
Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua
Image of AMOLCQSAQ Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AMOLCQSAQ

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Aqua

Product Made From Zirconia

Loaded W/Quad LC Zirconia Fiber Adapter

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSAQ

Color

Aqua

EU RoHS Indicator

No

Material

High-Impact Thermoplastic (UL 94V-0)

Shelves

None

UPC

662620218595

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Logistics

Carton Quantity

10