HUBBELL
Image of AMOLCQSBL Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Blue
Image of AMOLCQSBL Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Blue

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Blue

Brand: Hubbell Premise Wiring

Catalog ID: AMOLCQSBL

Fiber Optic, Housing, Bracket, LC Quad Adapter, Zircon Sleeves, Blue

  • Housing
  • Bracket
  • LC Quad Adapter
  • Zircon Sleeves

Loaded W/Quad LC Zirconia Fiber Adapter

Product details

General

Application

Surface Mount Multimedia

Application - For Use On

AMO Housing

Catalog Number

AMOLCQSBL

Color

Blue

Construction

Molded

Construction Material - Main

High-Impact Thermoplastic (UL 94V-0)

EU RoHS Indicator

No

Item Type

iSTATION AMO Multimedia Boxes

Material

High-Impact Thermoplastic (UL 94V-0)

OEM Brand Name

Hubbell Premise Wiring

Shelves

None

UPC

662620218618

Logistics

Carton Quantity

10