
Brand: Hubbell Premise Wiring
Catalog ID: OFPBB10
Blank Fill In for Bottom Openings on OFPPL
Application
Surface Mount Multimedia
Catalog Number
OFPBB10
EU RoHS Indicator
Yes
Item Type
iSTATION AMO and OFPPL Multimedia Boxes
Material
Composite
OEM Brand Name
Hubbell Premise Wiring
UPC
662620807515
Depth
0.5 in
Width
3.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
20