
Brand: Hubbell Premise Wiring
Catalog ID: OFPBST2
Loaded W/2 ST Fiber Adapters
Application
Surface Mount Multimedia
Catalog Number
OFPBST2
Color
EU RoHS Indicator
Yes
Item Type
iSTATION AMO and OFPPL Multimedia Boxes
Material
Composite
OEM Brand Name
Hubbell Premise Wiring
UPC
662620807508
Depth
0.3 in
Width
3.5 in
EU RoHS Indicator
Yes
Industry Standard(s)
Carton Quantity
20