HUBBELL
Image of FP2GY Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Gray

Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Gray

Brand: Hubbell Premise Wiring

Catalog ID: FP2GY

Phone/Data/Multimedia Hardware, Furniture Plate, 2-Port, Gray

  • Work Area and Individual Port Labeling
  • Maximizes Internal Capacity By Positioning Jacks Outside Furniture Channel

Accommodates Full TIA Opening Specification

General

Application

Office Furniture

Catalog Number

FP2GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Snap

Number Of Ports

2

OEM Brand Name

Hubbell Premise Wiring

Orientation

Horizontal

Specifications

  • Compatibility - Fits industry standard ANSI/TIA/EIA furniture outlet openings
  • Plate Material - High-impact thermoplastic (UL 94V-0)

UPC

662620837765

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

2

Orientation

Horizontal

Logistics

Carton Quantity

10

Pallet Quantity

4160