
Brand: Hubbell Premise Wiring
Catalog ID: IFP11GY
Accommodates Box Eliminator
Application
Standard Faceplate
Catalog Number
IFP11GY
Color
Gray
EU RoHS Indicator
Yes
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
1
OEM Brand Name
Hubbell Premise Wiring
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826370
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
1
Orientation
Vertical
Carton Quantity
25
Pallet Quantity
7200