
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IFP16BK
Accommodates Box Eliminator
Application
Standard Faceplate
Catalog Number
IFP16BK
Color
Black
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Item Type
Keystone Faceplate
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620826639
Display Size
6-Port
Size
Standard
EU RoHS Indicator
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
25