
Brand: Hubbell Wiring Device-Kellems
Catalog ID: IFP26GY
Accommodates Box Eliminator
Application
Standard Faceplate
Catalog Number
IFP26GY
Color
Gray
EU RoHS Indicator
Yes
Item Type
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Size
Standard
Type
Keystone
UPC
662620837239
Size
Standard
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
2-Gang
Number Of Ports
6
Orientation
Vertical
Carton Quantity
10