HUBBELL
NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White
Image of NSP102W NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White
Image of NSP102W NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White
Discontinued

NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White

Brand: Bryant

Catalog ID: NSP102W

NetSelect Products, Wall, Without Label, Mid Sized, 2-Port, White

  • Wall
  • Without Label
  • Mid Sized
  • 2-Port

Midsize, Label Less

General

Application

Data and Communications

Catalog Number

NSP102W

Color

White

Construction

Molded

Cutout

2-Port

Item Type

Wallplate with Jack

Material

Nylon

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Size

Midsize

Type

Keystone

UPC

883778502415

Dimensions

Display Size

Midsized Product

Size

Midsize

Weight

0.1 lb

Certifications And Compliance

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

2

Orientation

Vertical

Logistics

Carton Quantity

25